??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PL455ACFLP-221
Bill of material
PL455ACFLP-221
PN
Part Number
PL455ACFLP-221
DESC
Description
1553 Twinax Pin Contact, Full Crimp, 3-Lug Bayonet, Straight, For 10614 Cable
TYPE
Type
MIL-STD-1553B
TS
Termination Style
Cable
CT
Cable Type
10614
TT
Termination Type
Full Crimp
BS
Body Style
Straight
GENDER
Gender
Plug
MS
Mounting Style
Cable Mount
MF
Max Frequency
2 MHz
BP
Body Plating
Nickel
CP
Contact Plating
Gold
CRIMPDIE
Crimp Die
M252520
CRIMPTOOL
Crimp Tool
M22520
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions