??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl40_4_bn - Cinch Connectivity Solutions
Bill of material
PL40-4-BN
PN
Part Number
PL40-4-BN
DESC
Description
TNC Plug, 50 Ohm, Wrench Crimp, Straight, Black Nickel, For RG-58 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TNC
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
RG122
MF
Max Frequency
4 GHz
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions