??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl375_47 - Cinch Connectivity Solutions
Bill of material
PL375-47
PN
Part Number
PL375-47
DESC
Description
TRT Plug, Wrench Crimp, Straight, Threaded, For M17/176-00002 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRT
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
M17/176-00002
MF
Max Frequency
500 MHz
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions