??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl3455acp_221 - Cinch Connectivity Solutions
Bill of material
PL3455ACP-221
PN
Part Number
PL3455ACP-221
DESC
Description
1553 Twinax Tool Crimp Pin Contact, 10614 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
MIL-STD-1553B
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
10614
MF
Max Frequency
2 MHz
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions