??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl155ac_201 - Cinch Connectivity Solutions
Bill of material
PL155AC-201
PN
Part Number
PL155AC-201
DESC
Description
TRS Plug, Full Crimp, Straight, 3-lug, For M17/176-00002 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRS
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
M17/176-00002
MF
Max Frequency
500 MHz
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions