??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BARAUSSE
Description
Pivot door
Bill of material
Pivot door
ORDERNO
Pivot door
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_OPENING
door opening
0
DOOR_OPENING_MAX
door opening max
90
DOOR_OPENING_MIN
door opening min
-90
DOOR_OPENING_PARAM
door opening param
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2416
HINGE_CENTER_DISTANCE_FROM_LEAF_BORDER
hinge center distance from leaf border
40
HINGE_CENTER_DISTANCE_FROM_WALL_OPENING
hinge center distance from wall opening
50
HINGE_MATERIAL
hinge material
HOST
host
1
KEYNOTE
keynote
LEAF_HEIGHT
leaf height
2403
LEAF_MATERIAL
leaf material
LEAF_THICKNESS
leaf thickness
46
LEAF_WIDTH
leaf width
1014
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPERATION
operation
PRODUCT_DATA_URL
product data url
PRODUCT_GUID
product guid
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
2416
ROUGH_WIDTH
rough width
1034
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
1034
NAME
name
Pivot door
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions