??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Intra Lighting
Description
Pipes c s
Bill of material
pipes_c_s_2100_27w_830_36_
VARIANTNAME
VARWEIGHTNETKG
Weight Net (Kg)
1.6
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
Pipes C
VARPRODUCTFAMILY
Product family
Lightning
VARPRODUCTSKU
Product SKU
pipesc
VARNOMINALWIDTH
Nominal width
133
VARNOMINALHEIGHT
Nominal height
32
VARMANUFACTURERNAME
Manufacturer name
Intra lighting
VARMANUFACTURERCOUNTRY
Manufacturer country
Slovenia
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Slovenia
VARDATEOFPUBLISHING
Date of publishing
8/2/2016
VAROPTIC
Optic
Highly efficient with uniform distribution, metallized polycarbonate with lacquer finish (spot, medium wide).
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Lighting Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70-80
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Lighting accessories
VARUNICLASS14CODE
Uniclass 1.4 Code
L74736
VARUNSPSCCODE
UNSPSC Code
3911
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Lighting Systems
VARNBSREFERENCECODE
NBS Reference Code
70-80
VARIFCCLASSIFICATION
IFC Classification
Light Fixture
VARBIMOBJECTCATEGORY
BIMobject category
Ceiling Mounted
VARWATTAGECOMMENTS
Wattage Comments
VARVOLTAGE
Voltage
230
VARLAMP
Lamp
LED
VARAPPARENTLOAD
Apparent Load
0
VARDEFAULTELEVATION
Default Elevation
0 mm
VARNOTEMATERIALCOMBINATION
Note - Material combination
http://www.intra-lighting.com/files/userfiles/KATALOGI_DOWNLOAD/2016/Intra_lighting_Pipes.pdf#page=20
VARMATERIALSECONDARY
Material secondary
Aluminium
VARMATERIALMAIN
Material main
Aluminium
VARWIDTHDIAMETER
Width - Diameter
100 mm
VARTILT
Tilt
90
VARROTATION
Rotation
90
VARNOTE
Note
Optical unit: Tilt 0°- 90°_ Rotation 0°- 350°
VARLENGTH
Length
235 mm
VARHEIGHT
Height
32 mm
VARWEIGHT
Weight
1.1
VARURL
URL
http://www.intra-lighting.com/lightdesign.aspx?catid=2895&scatid=3025
VARTYPECOMMENTS
Type Comments
© Intra lighting. We reserve the right to make technical changes without prior notice.
VARTECHNICALDESCRIPTION
Technical description
http://www.intra-lighting.com/files/userfiles/KATALOGI_DOWNLOAD/2016/Intra_lighting_Pipes.pdf#page=27
VARPRODUCTGUID
Product Guid
d1911c60-470f-4e41-9589-02b9fc898abb
VARMODEL
Model
VARMANUFACTURERWEBSITE
Manufacturer Website
http://www.intra-lighting.com
VARMANUFACTURER
Manufacturer
Intra lighting
VARINSTALLATIONINSTRUCTIONS
Installation Instructions
http://www.intra-lighting.com/files/userfiles/products/navodila/6182.pdf
VARDESCRIPTION
Description
Ceiling LED Spotlight
VARCONTENTCREATION
Content Creation
Created by CGS plus
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions