??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Pipes
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
1
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B
dia b
1.960
DIA_J
dia j
2.300
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Reducer/Coupling/Union/Increaser
L
l
42
LAYING_LENGTH
laying length
3.500
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I SV Single Hub Pipe
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
2
MAIN_NOMINAL_RADIUS
main nominal radius
1
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
5
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/submittal-service-weight-hub-spigot-sv-d4879e10.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
15.000
WORK_PLANE_BASED
work plane-based
0
WT
wt
15.000
NAME
name
AB _ I SV Single Hub Pipe
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions