??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve Y strainer series 12662 13
Bill of material
pipe_valve_y_strainer_series_12662_13_1_2___12662_01_
VARIANTNAME
1/2" (12662-01)
COMPRESSIONFITTING
Compression Fitting
0.000
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
110 °C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
10 bar
TYPE
Type
1.000
CURRENTREVISION
_current revision
1.000
AUTHORIZEDBY
_authorized by
Kris Atkinson
BIMSPECGUID
_BIMspec_GUID
0.000
TRADIUS
T Radius
9.000 mm
PIPERADIUS
Pipe Radius
7.500 mm
HEXTHICKNESS
Hex Thickness
13.000 mm
HEXDIAMETER
Hex Diameter
27.000 mm
BODYVERTICALRADIUS
Body Vertical Radius
10.440 mm
BODYCENTRERADIUS
Body Centre Radius
11.250 mm
BODYANGLERADIUS
Body Angle Radius
10.125 mm
BODYANGLELENGTH
Body Angle Length
31.000 mm
ANGLEPARTRADIUS
Angle Part Radius
11.137 mm
ANGLEPARTLOWERHEIGHT
Angle Part Lower Height
8.910 mm
ANGLEPARTHEXHEIGHT
Angle Part Hex Height
2.673 mm
ANGLEPARTHEXDIAMETER
Angle Part Hex Diameter
18.934 mm
KCOEFFICIENT
K Coefficient
3.100
HEARTHEIGHT
heart height
1.500 mm
T
20.500 mm
PIPESIZE
Pipe Size
15.000 mm
L
65.000 mm
H
42.500 mm
H1
11.250 mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
1/2 inch
PRODUCTPAGELINK
Product Page Link
http://www.herzvalves.com/www/default.asp?contentID=647
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/default.asp?contentID=647
ORDERNUMBER
Order Number
12662-01
MODEL
Model
Y Type Strainer - Series 00
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
DESCRIPTION
Description
Cast Iron Strainer
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54_95
TYPENAME
TypeName
1/2 inch
SIZE
Size
1/2 inch
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
12662-01
MATERIAL
Material
Cast Iron
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/default.asp?contentID=647
CREATEDON
CreatedOn
November 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions