??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve Y strainer series 10 13
Bill of material
pipe_valve_y_strainer_series_10_13_1___1_4111_13_
VARIANTNAME
COMPRESSIONFITTING
Compression Fitting
0.000
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
110 °C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
10 bar
TYPE
Type
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
TRADIUS
T Radius
mm
PIPERADIUS
Pipe Radius
mm
HEXTHICKNESS
Hex Thickness
mm
HEXDIAMETER
Hex Diameter
mm
BODYVERTICALRADIUS
Body Vertical Radius
mm
BODYCENTRERADIUS
Body Centre Radius
mm
BODYANGLERADIUS
Body Angle Radius
mm
BODYANGLELENGTH
Body Angle Length
mm
ANGLEPARTRADIUS
Angle Part Radius
mm
ANGLEPARTLOWERHEIGHT
Angle Part Lower Height
mm
ANGLEPARTHEXHEIGHT
Angle Part Hex Height
mm
ANGLEPARTHEXDIAMETER
Angle Part Hex Diameter
mm
KCOEFFICIENT
K Coefficient
T
mm
PIPESIZE
Pipe Size
mm
L
mm
H
mm
H1
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTPAGELINK
Product Page Link
http://www.herzvalves.com/www/default.asp?contentID=647
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/DS_4111_Strainers.pdf
ORDERNUMBER
Order Number
MODEL
Model
Y Type Strainer - Series 10
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
DESCRIPTION
Description
Cast Iron Strainer
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54_95
TYPENAME
TypeName
SIZE
Size
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Cast Iron
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/DS_4111_Strainers.pdf
CREATEDON
CreatedOn
September 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
L7136
CLASSIFICATIONNAME
ClassificationName
Uniclass1.4
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions