??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve wafer check valve HVWC25 13
Bill of material
pipe_valve_wafer_check_valve_hvwc25_13_200mm
VARIANTNAME
TYPE
Type
WEIGHT
Weight
SUITABLEPIPEAPPLICATIONS
Suitable Pipe Applications
Cast Iron/Stainless Steel
PRESSURERATING
Pressure Rating
PN16
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
120°C
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-10-90/348
NBSOBJECTNAME
NBSObjectName
Cast iron check valves
SMALLLOGO
small logo
LARGELOGO
large logo
STEM1RADIUS
Stem 1 Radius
mm
STEMOFFSET
Stem Offset
mm
STEM2RADIUS
Stem 2 Radius
mm
LOGOOFFSET
Logo Offset
mm
GATERADIUS
Gate Radius
mm
GATETHICKNESS
Gate Thickness
mm
GATECURVERADIUS
Gate Curve Radius
mm
CONNECTIONSIZERADIUS
Connection Size Radius
mm
BODYINSET
Body Inset
mm
BODYCURVERADIUS
Body Curve Radius
mm
BODYCONNECTORWIDTH
Body Connector Width
mm
BODYCONNECTOROUTSIDERADIUS
Body Connector Outside Radius
mm
BODYCONNECTORINSIDERADIUS
Body Connector Inside Radius
mm
GATEOFFSET
Gate Offset
mm
BMMSMALLOPENING
B mm Small Opening
mm
BMMSMALLDEPTH
B mm Small Depth
mm
BMMLARGEDEPTH
B mm Large Depth
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
DMM
D mm
mm
CONNECTIONSIZE
Connection Size
mm
CMM
C mm
mm
BMM
B mm
mm
AMM
A mm
mm
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=646
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/HVWC%20Wafer%20Check%20Valve%200912.pdf
ORDERNUMBER
Order Number
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
MODEL
Model
Cast Iron Wafer Check Valve PN16
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S90/660
DESCRIPTION
Description
Cast Iron Wafer Check Valve PN16
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
WARRANTYDESCRIPTION
WarrantyDescription
Parts Only
TYPENAME
TypeName
SIZE
Size
SHAPE
Shape
Round
SERIALNUMBER
SerialNumber
Please record at commissioning
REFERENCEDSTANDARD
ReferencedStandard
BS EN 12266-1
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Cast Iron
INSTALLATIONDATE
InstallationDate
Please record at commissioning
FINISH
Finish
Cast Iron - Painted
EXPECTEDLIFE
ExpectedLife
25.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/HVWC%20Wafer%20Check%20Valve%200912.pdf
CREATEDON
CreatedOn
December 2015
CREATEDBY1
CreatedBy
COLOR
Color
Blue
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_11
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions