??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve thermo body angle 7724 13
Bill of material
pipe_valve_thermo_body_angle_7724_13_dn20__1_6235_92_
VARIANTNAME
TYPE3
Type 3
TYPE2
Type 2
TYPE1
Type 1
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
120 °C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
10 bar
MAXDIFFERENTIALPRESSUREONBODY
Max Differential Pressure on Body
0.2 bar
TYPE
Type
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
SYMBOLLENGTH
Symbol Length
mm
PIPERADIUS
Pipe Radius
mm
NUTDIAMETER2
Nut Diameter 2
mm
NUTDIAMETER
Nut Diameter
mm
NUTDEPTH
Nut Depth
mm
HEADOFFSET
Head Offset
mm
CONNECTORLENGTHVERTICAL
Connector Length Vertical
mm
CONNECTORLENGTHHORIZONTAL
Connector Length Horizontal
mm
KCOEFFICIENT
K Coefficient
0.000
COMPRESSIONFITTING
Compression Fitting
0.000
PIPESIZE
Pipe Size
mm
L
mm
H
35.000 mm
H1
h
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTPAGELINK
Product Page Link
http://www.herzvalves.com/www/default.asp?contentID=669
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herz.lt/img/cms/DS_7723_TS_90_E_Thermostatic_Valve.pdf
ORDERNUMBER
Order Number
MODEL
Model
Thermostatic Valve - Angle Valve
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
DESCRIPTION
Description
Thermostatic valve with lower parts maximum flow
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54_95
TYPENAME
TypeName
SIZE
Size
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Nickel Plated Steel
FINISH
Finish
Painted Steel
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herz.lt/img/cms/DS_7723_TS_90_E_Thermostatic_Valve.pdf
CREATEDON
CreatedOn
October 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions