??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve semi lugged butterfly valve HV BF SLG 13
Bill of material
pipe_valve_semi_lugged_butterfly_valve_hv_bf_slg_13_dn200
VARIANTNAME
TYPE
Type
WEIGHT
Weight
SUITABLEPIPEAPPLICATIONS
Suitable Pipe Applications
Cast Iron/Stainless Steel
PRESSURERATING
Pressure Rating
PN16
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
120°C
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-10-90/332
NBSOBJECTNAME
NBSObjectName
Butterfly valves
SHAFTDIA
Shaft Dia
mm
MIDDLECASINGDIACALC
Middle Casing Dia Calc
mm
LUGGOUTERDIACALC
Lugg Outer Dia Calc
mm
LUGGHOLEDIA
Lugg Hole Dia
mm
LUGGCLDIMENSION
Lugg CL Dimension
mm
LUGGCLCALC
Lugg CL Calc
mm
LOGOOFFSET
Logo Offset
mm
INNERCASINGDIACALC
Inner Casing Dia Calc
mm
HANDLETURNCALC
Handle Turn Calc
mm
OUTERCASINGDIACALC
Outer Casing Dia Calc
mm
DISCVERTICALCALC
Disc Vertical Calc
mm
DISCTHICKNESS
Disc Thickness
10.000 mm
DISCSHAFTCOVERCALC
Disc Shaft Cover Calc
mm
DISCSHAFTCALC
Disc Shaft Calc
mm
DISCDIACALC
Disc Dia Calc
mm
CASINGTHICKNESS
Casing Thickness
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
LMM
L mm
mm
GMM
G mm
mm
EMM
E mm
mm
DMM
D mm
mm
CONNECTIONSIZE
Connection Size
mm
CMM
C mm
mm
BMM
B mm
mm
AMM
A mm
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/downloads/HVBF-SLG%20PN16%20Butterfly%20Valve%200912.pdf
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/default.asp?contentID=645
ORDERNUMBER
Order Number
MODEL
Model
Semi-lugged Gear Operated Butterfly Valve PN16 WRAS Approved
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
HV-BF-SLG are semi-lugged valves with combined location between the bolt circle diameter and flange drilling.
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
TYPENAME
TypeName
SIZE
Size
SERIALNUMBER
SerialNumber
Please record at commissioning
REFERENCEDSTANDARD
ReferencedStandard
EN593
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Cast Iron
INSTALLATIONDATE
InstallationDate
Please record at commissioning
FEATURES
Features
WRAS Approved
EXPECTEDLIFE
ExpectedLife
25.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/HVBF-SLG%20PN16%20Butterfly%20Valve%200912.pdf
CREATEDON
CreatedOn
Jan 2016
CREATEDBY1
CreatedBy
COLOR
Color
Blue
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_08
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions