??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve return CTC alve13
Bill of material
pipe_valve_return_ctc_valve13_1_2___2_4011_11_
VARIANTNAME
COMPRESSIONFITTING
Compression Fitting
0.000
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
110°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
10 bar
TYPE
Type
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
SYMBOLOFFSET
Symbol Offset
mm
PIPERADIUS
Pipe Radius
mm
CONNECTIONHEXTHICKNESS
Connection Hex Thickness
14.000 mm
CONNECTIONHEXDIAMETER
Connection Hex Diameter
mm
BODYCENTRERADIUS
Body Centre Radius
mm
ANGLEENDRADIUS
Angle End Radius
mm
ANGLEBASEWIDTH
Angle Base Width
mm
ANGLEBASELENGTHLOWER
Angle Base Length Lower
mm
ANGLEBASELENGTHUPPER
Angle Base Length Upper
mm
CLOSINGTEMPERATURE
Closing Temperature
KCOEFFICIENT
K Coefficient
0.450
BODY
Body
DZR Copper Alloy
PIPESIZE
Pipe Size
mm
L
mm
H2
mm
H1
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTPAGELINK
Product Page Link
http://www.herzvalves.com/www/default.asp?contentID=651
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/4011%20CTC%200408.pdf
ORDERNUMBER
Order Number
MODEL
Model
Circuit Temperature Controller Valve
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
DESCRIPTION
Description
The HERZ thermostatic flow control valve is a thermostatic control valve for circulating hot water systems with a circulation pump, in the form of a proportional controller which does not require external power.
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54_95
TYPENAME
TypeName
SIZE
Size
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
DZR Copper Alloy
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/4011%20CTC%200408.pdf
CREATEDON
CreatedOn
September 2015
CREATEDBY1
CreatedBy
COLOR
Color
Bronze
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions