??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve press fit ball valve C2190 0 13
Bill of material
pipe_valve_press_fit_ball_valve_c2190_0_13_dn15__1_2190_01_
VARIANTNAME
DN15 (1 2190 01)
TWOINCH
Two Inch
0.000
THREEQUARTERINCH
Three Quarter Inch
1.000
ONEINCHBODY
One Inch Body
0.000
ONEONEQUARTER
One & One Quarter
0.000
ONEONEHALFBODY
One & One Half Body
0.000
HALFINCHBODY
Half Inch Body
0.000
PRESSURERATING
Pressure Rating
PN16
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C at 10 bar
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
20 bar at 20 °C
TYPE
Type
1.000
CURRENTREVISION
_current revision
1.000
AUTHORIZEDBY
_authorized by
CL
BIMSPECGUID
_BIMspec_GUID
0.000
SHANDLE
S Handle
1.000
PIPERADIUS
Pipe Radius
7.500 mm
MHANDLE
M Handle
0.000
LHANDLE
L Handle
0.000
HEXTHICKNESS
Hex Thickness
12.000 mm
HEXDIAMETER
Hex Diameter
27.000 mm
HEARTPOSITION
Heart Position
18.000 mm
HANDLEPOSITION
Handle Position
25.000 mm
KCOEFFICIENT
K Coefficient
0.480
SWINGZONE
Swing Zone
0.000
PIPESIZE
Pipe Size
15.000 mm
L
59.000 mm
HANDLE
Handle
180.000 mm
H
53.000 mm
A
90.000 mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
15mm Low Flow Commissioning Valve
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=644
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/default.asp?contentID=644
ORDERNUMBER
Order Number
1219001
MODEL
Model
Herz Ball Valve - C2190 - Pressfit
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
DESCRIPTION
Description
The HERZ ball Valve can be used in many configurations and is opperated via a lever handle system
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
TYPENAME
TypeName
15mm Low Flow Commissioning Valve
SIZE
Size
15mm
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
1219001
MATERIAL
Material
Brass
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/default.asp?contentID=644
CREATEDON
CreatedOn
November 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_06
CLASSIFICATIONNAME
ClassificationName
Uniclass 2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions