??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve motorised flow controller 14006 13
Bill of material
pipe_valve_motorised_flow_controller_14006_13_dn20
VARIANTNAME
TYPE
Type
WEIGHT
Weight
0.000
SUITABLEPIPEAPPLICATIONS
Suitable Pipe Applications
Copper/Iron/Stainless Steel
PRESSURERATING
Pressure Rating
PN16
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
120°C
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-15-40/329
NBSOBJECTNAME
NBSObjectName
Control valves
SMALLTOP
Small Top
M
14.000 mm
LARGETOP
Large Top
CONNECTIONCALC
Connection Calc
mm
CENTREDIACALC
Centre Dia Calc
mm
BASEDIA
Base Dia
mm
ARROWOFFSET
Arrow Offset
mm
ARROWHEIGHTOFFSET
Arrow Height Offset
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
6.610
HASACTUATOR
Has Actuator
0.000
L2
mm
L1
mm
LMM
L mm
mm
H2
mm
H1
mm
GMM
G mm
mm
CONNECTIONSIZE
Connection Size
mm
B2
mm
B1
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=660
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/DS_4006_PIBCV_ENG_0214.pdf
ORDERNUMBER
Order Number
MODEL
Model
HERZ PIBCV Combination Valve PN16
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S90/660
DESCRIPTION
Description
The Pressure Independent Balancing Control Valve (PIBCV) is used in all heating and cooling systems with circulation pumps. The valve automatically maintains flow to the required part of the system at the set rate by measuring and immediately adjusting to any variation in pressure.
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
WARRANTYDESCRIPTION
WarrantyDescription
Parts Only
TYPENAME
TypeName
SIZE
Size
SERIALNUMBER
SerialNumber
Please record at commissioning
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Dezincification-resistant brass
INSTALLATIONDATE
InstallationDate
Please record at commissioning
FINISH
Finish
Dezincification-resistant brass
EXPECTEDLIFE
ExpectedLife
10.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/DS_4006_PIBCV_ENG_0214.pdf
CREATEDON
CreatedOn
December 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_40_16
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions