??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve lockshield return angled 3724 13
Bill of material
pipe_valve_lockshield_return_angled_3724_13_1_2___1_3724_41_
VARIANTNAME
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
120 °C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
10 bar
MAXDIFFERENTIALPRESSUREONBODY
Max Differential Pressure on Body
0.2 bar
TYPE
Type
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
SYMBOLOUTLETLENGTH
Symbol Outlet Length
mm
PIPERADIUS
Pipe Radius
mm
OUTLETRADIUS
Outlet Radius
mm
OUTLETNUTDIAMETER
Outlet Nut Diameter
mm
OUTLETLENGTH
Outlet Length
mm
INLETNUTDIAMETER
Inlet Nut Diameter
mm
HEXOFFSET
Hex Offset
mm
HEXDEPTH
Hex Depth
mm
OUTLETEND
Outlet End
mm
CAPHEIGHT
Cap Height
5.000 mm
CAPRADIUS
Cap Radius
mm
BODYHORIZONTALRADIUS
Body Horizontal Radius
mm
BODYCENTRERADIUS
Body Centre Radius
mm
KCOEFFICIENT
K Coefficient
PIPESIZE
Pipe Size
mm
L
mm
H
mm
H1
h
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTPAGELINK
Product Page Link
http://www.herzvalves.com/www/default.asp?contentID=650
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herz.lt/img/cms/DS_7723_TS_90_E_Thermostatic_Valve.pdf
ORDERNUMBER
Order Number
MODEL
Model
Thermostatic Valve - Standard Model
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
DESCRIPTION
Description
Return Valve without presetting
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54_95
TYPENAME
TypeName
SIZE
Size
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Nickel Plated Steel
FINISH
Finish
Painted Steel
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herz.lt/img/cms/DS_7723_TS_90_E_Thermostatic_Valve.pdf
CREATEDON
CreatedOn
October 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions