??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve lockshield gate valve HV520LS 13
Bill of material
pipe_valve_lockshield_gate_valve_hv5520ls_13_1_1_4_
VARIANTNAME
TYPE
Type
WEIGHT
Weight
SUITABLEPIPEAPPLICATIONS
Suitable Pipe Applications
Copper/Iron/Stainless Steel
PRESSURERATING
Pressure Rating
PN20
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
130°C
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-10-90/342
NBSOBJECTNAME
NBSObjectName
Copper alloy gate valves
TOPOFSTEM
_Top of Stem
mm
PACKINGRINGNECKDIAMETER
_Packing Ring Neck Diameter
mm
PACKINGRINGHEIGHT
_Packing Ring Height
mm
PACKINGRINGHEXRADIUS
_Packing Ring Hex Radius
mm
PACKINGRINGHEXHEIGHT
_Packing Ring Hex Height
mm
LOCKSHIELDNECKRADIUS
Lockshield Neck Radius
mm
LOCKSHIELDHEXRADIUS
_Lockshield Hex Radius
mm
LOCKSHIELDHEXHEIGHT
_Lockshield Hex Height
mm
LOCKSHIELDHEIGHT
_Lockshield Height
mm
CONNECTIONSIZERADIUS
Connection Size Radius
mm
ENDCONNECTORTHICKNESS
_End Connector Thickness
mm
ENDCONNECTORDIAMETER
_End Connector Diameter
mm
BONNETUPPERRADIUS
_Bonnet Upper Radius
mm
BONNETMIDDLERADIUS
_Bonnet Middle Radius
mm
BONNETLOWERRADIUS
_Bonnet Lower Radius
mm
BONNETMIDDLEHEIGHT
_Bonnet Middle Height
mm
BONNETLOWERHEIGHT
_Bonnet Lower Height
mm
BONNETUPPERHEIGHT
_Bonnet Upper Height
mm
BODYWIDTH
Body Width
mm
BODYRADIUS
Body Radius
mm
BODYCENTREWIDTH
Body Centre Width
mm
BODYCENTREDEPTH
Body Centre Depth
mm
BODYCENTRECORNERRADIUS
Body Centre Corner Radius
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
CONNECTIONSIZE
Connection Size
mm
CMM
C mm
mm
BMM
B mm
mm
AMM
A mm
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=643
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/HV5520PN20GateValves0807.pdf
ORDERNUMBER
Order Number
MODEL
Model
HERZ Bronze Lockshield Gate Valve PN20 WRAS Approved
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S90/660
DESCRIPTION
Description
Bronze Lockshield Gate Valve PN20 WRAS Approved
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
WARRANTYDESCRIPTION
WarrantyDescription
Parts Only
TYPENAME
TypeName
SIZE
Size
SERIALNUMBER
SerialNumber
Please record at commissioning
REFERENCEDSTANDARD
ReferencedStandard
BS 5154
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Bronze
INSTALLATIONDATE
InstallationDate
Please record at commissioning
FINISH
Finish
Bronze
EXPECTEDLIFE
ExpectedLife
25.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/HV5520PN20GateValves0807.pdf
CREATEDON
CreatedOn
December 2015
CREATEDBY1
CreatedBy
CODEPERFORMANCE
CodePerformance
WRAS Approved
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_15
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions