??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve HV2740 orifice plate 13
Bill of material
pipe_valve_hv2740_orifice_plate_13_250mm
VARIANTNAME
WEIGHT
Weight
PRESSURERATING
Pressure Rating
PN16
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C at 10 bar
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
20 bar at 20 °C
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
A
20.000 mm
TESTPOINTDEPTH
Test Point Depth
mm
PROTRUSIONOUTERRADIUS
Protrusion Outer Radius
mm
PIPESIZE
Pipe Size
mm
PIPERADIUS
Pipe Radius
mm
OUTERRADIUS
Outer Radius
mm
INNERTHICKNESS
Inner Thickness
2.000 mm
C
mm
B
mm
URL
www.herzvalves.com
TYPECOMMENTS
Type Comments
Orifice Plate
ORDERNUMBER
Order Number
MODEL
Model
Stainless Steel Orifice Plate
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
TYPENAME
TypeName
Orifice Plate
SIZE
Size
PRODUCTIONYEAR
ProductionYear
2015
FINISH
Finish
Stainless Steel
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/HV2740%20PN16%20SS%20Orifice%20Plate%200912.pdf
DOCUMENTATIONMAINTENANCE
DocumentationMaintenance
http://www.herzvalves.com/www/downloads/HV2740%20PN16%20SS%20Orifice%20Plate%200912.pdf
DOCUMENTATIONINSTALLATIONGUIDE
DocumentationInstallationGuide
http://www.herzvalves.com/www/downloads/HV2740%20PN16%20SS%20Orifice%20Plate%200912.pdf
DOCUMENTATIONCERTIFICATES
DocumentationCertificates
http://www.herzvalves.com/www/downloads/HV2740%20PN16%20SS%20Orifice%20Plate%200912.pdf
CREATEDON
CreatedOn
November 2015
CREATEDBY1
CreatedBy
COLOR
Color
Silver
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions