??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve hose union ball valve 12512 13
Bill of material
pipe_valve_hose_union_ball_valve_12512_13_1_2_
VARIANTNAME
TYPE
Type
WEIGHT
Weight
0.000
SUITABLEPIPEAPPLICATIONS
Suitable Pipe Applications
Copper/Iron/Stainless Steel
PRESSURERATING
Pressure Rating
PN16
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
110°C
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-20-80/325
NBSOBJECTNAME
NBSObjectName
Ball stop valves
DCONNECTIONCALC
d Connection Calc
mm
CONNECTOROFFSET
connector offset
mm
LOGOWIDTHCALC
Logo Width Calc
mm
LOGOOFFSET
Logo Offset
mm
GCONNECTIONCALC
G Connection Calc
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
20.000
HANDLETURNZONE
Handle Turn Zone
0.000
D
d
mm
LMM
L mm
mm
HMM
H mm
mm
GMM
G mm
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=655
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/nb_2512.pdf
ORDERNUMBER
Order Number
MODEL
Model
DZR Hose Union Ball Valve PN16
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S90/660
DESCRIPTION
Description
DZR Hose Union Ball Valve PN16
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
WARRANTYDESCRIPTION
WarrantyDescription
Parts Only
TYPENAME
TypeName
SIZE
Size
SERIALNUMBER
SerialNumber
Please record at commissioning
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
forged brass acc. EN 12420
INSTALLATIONDATE
InstallationDate
Please record at commissioning
FINISH
Finish
forged brass acc. EN 12420
EXPECTEDLIFE
ExpectedLife
25.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/nb_2512.pdf
CREATEDON
CreatedOn
December 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_06
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions