??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve guildford HIU 13
Bill of material
pipe_valve_guildford_hiu_13_10kw
VARIANTNAME
PRESSURERATING
Pressure Rating
PN16
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C at 10 bar
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
20 bar at 20 °C
KILOWATTS
Kilo Watts
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
KCOEFFICIENT
K Coefficient
46.700
BASEOFFSET
base offset
0.000 mm
WIDTH
Width
606.000 mm
PIPESIZE
Pipe Size
50.000 mm
OPENINGWIDTH
Opening Width
411.060 mm
OPENINGDEPTH
Opening Depth
105.767 mm
OFFSET
Offset
0.000 mm
HEIGHT
Height
1010.000 mm
DOOROFFSET
Door Offset
88.746 mm
DOORHEIGHT
Door Height
356.298 mm
DOODWIDTH
Dood Width
523.637 mm
DEPTH
Depth
190.000 mm
CONNECTIONSIZE
Connection Size
304.800 mm
URL
http://www.herzvalves.com
TYPECOMMENTS
Type Comments
Heat Interface Unit
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=680
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/Herz%20Guildford%20HIU%20data%20sheet.pdf
ORDERNUMBER
Order Number
1401882
MODEL
Model
Herz - Guildford Heat Interface Unit
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
DESCRIPTION
Description
The HERZ 4017 DZR combined regulating and measuring valve has an integral orifice incorporated into the valve casting. Available in sizes from DN15 to DN50, ½” to 2”, with BSP female threaded ends to BS21 and manufactured to BS 7350. The valve is also available in Low Flow and Medium Flow DN15 versions. The commissioning valve has hidden regulating and locking functions.
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
TYPENAME
TypeName
Heat Interface Unit
SIZE
Size
50mm
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
1401882
MATERIAL
Material
Aluminium
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/Herz%20Guildford%20HIU%20data%20sheet.pdf
CREATEDON
CreatedOn
April 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95
CLASSIFICATIONNAME
ClassificationName
Uniclass 2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions