??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve flanged swing check valve HV5153 13
Bill of material
pipe_valve_flanged_swing_check_valve_hv5153_13_200mm
VARIANTNAME
TYPE
Type
WEIGHT
Weight
SUITABLEPIPEAPPLICATIONS
Suitable Pipe Applications
Cast Iron/Stainless Steel
PRESSURERATING
Pressure Rating
PN16
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
120°C
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-10-90/348
NBSOBJECTNAME
NBSObjectName
Cast iron check valves
SMALLARROW
small arrow
LOGOSMALLL
logo smalll
LARGELOGO
large logo
LARGEARROW
large arrow
FLANGERAISEDFACEHEIGHT
_Flange Raised Face Height
mm
FLANGERAISEDFACEDIAMETER
_Flange Raised Face Diameter
mm
FLANGEHOLEDIAMETER
_Flange Hole Diameter
mm
FLANGEHOLECENTRES
_Flange Hole Centres
mm
BODYRADIUS
_Body Radius
mm
BODYCENTRE
_Body Centre
mm
TOPOFSTEM
_Top of Stem
mm
HINGEPINRADIUS
Hinge Pin Radius
mm
HINGEPINLENGTH
Hinge Pin Length
mm
HINGEPINCENTREOFFSET
Hinge Pin Centre Offset
mm
CONNECTIONSIZERADIUS
Connection Size Radius
mm
COVERDISKDEPTH
Cover Disk Depth
mm
BODYWIDTH
Body Width
mm
COVERDISCSIZE
Cover Disc Size
mm
BODYVERTICALRADIUS
Body Vertical Radius
mm
BODYSQUAREHEIGHT
Body Square Height
mm
BODYSQUAREDEPTH
Body Square Depth
mm
BODYGLOBEOFFSET
Body Globe Offset
mm
BODYEDGERADIUS
Body Edge Radius
mm
ARROWOFFSET
Arrow Offset
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
FLANGE8
Flange_8
FLANGE4
Flange_4
FLANGE12
Flange_12
EMM
E mm
mm
DMM
D mm
mm
CONNECTIONSIZE
Connection Size
mm
CMM
C mm
mm
BMM
B mm
mm
AMM
A mm
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=646
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/HV5153%20PN16%20CI%20check%20valve%200912.pdf
ORDERNUMBER
Order Number
MODEL
Model
Cast Iron Check Valve PN16
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S90/660
DESCRIPTION
Description
Cast Iron Check Valve PN16
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
WARRANTYDESCRIPTION
WarrantyDescription
Parts Only
TYPENAME
TypeName
SIZE
Size
SERIALNUMBER
SerialNumber
Please record at commissioning
REFERENCEDSTANDARD
ReferencedStandard
BS5153 and BS EN 12334
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Cast Iron
INSTALLATIONDATE
InstallationDate
Please record at commissioning
FINISH
Finish
Cast Iron - Painted
EXPECTEDLIFE
ExpectedLife
25.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/HV5153%20PN16%20CI%20check%20valve%200912.pdf
CREATEDON
CreatedOn
December 2015
CREATEDBY1
CreatedBy
COLOR
Color
Blue
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_11
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions