??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve flanged drv 14218 13
Bill of material
pipe_valve_flanged_drv_14218_13_dn65__1_4218_71_
VARIANTNAME
DN65 (1 4218 71)
PRESSURERATING
Pressure Rating
PN16
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10 °C
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
16 bar
TYPE
Type
1.000
CURRENTREVISION
_current revision
1.000
AUTHORIZEDBY
_authorized by
Kris Atkinson
BIMSPECGUID
_BIMspec_GUID
0.000
NAMEWITHORIFICE
Name with Orifice
1 4218 71CS
NAMENOORIFICE
Name No Orifice
1 4218 71
TESTPOINTCENTRE
Test Point Centre
211.679 mm
TESTPOINTBASERADIUS
Test Point Base Radius
15.000 mm
TESTPOINTBASEOFFSET
Test Point Base Offset
69.000 mm
ROUNDDIAMETER
Round Diameter
150.000 mm
PLUGRADIUS
Plug Radius
14.000 mm
PLUGLENGTH
Plug Length
72.000 mm
PLUGCENTRES
Plug Centres
178.000 mm
PIPERADIUS
Pipe Radius
32.500 mm
NUTDIAMETER
Nut Diameter
19.000 mm
HANDLERADIUS
Handle Radius
75.000 mm
HANDLEDEPTH
Handle Depth
61.500 mm
FLANGETHICKNESS
Flange Thickness
20.000 mm
BODYUPPEROFFSET
Body Upper Offset
93.500 mm
BODYUPPERDEPTH
Body Upper Depth
31.000 mm
BODYLOWERRADIUS
Body Lower Radius
58.000 mm
BODYCENTRERADIUSOFFSET
Body Centre Radius Offset
210.000 mm
BODYCENTRECURVERADIUS
Body Centre Curve Radius
290.000 mm
KCOEFFICIENT
K Coefficient
75.000
BODY
Body
Grey Cast Iron
SQUAREDISK
Square Disk
1.000
ROUNDDISK
Round Disk
0.000
PIPESIZE
Pipe Size
65.000 mm
L
290.000 mm
H2
279.000 mm
H1
186.000 mm
D
150.000 mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
65mm Circuit Regulating Valve
PRODUCTPAGELINK
Product Page Link
http://www.herzvalves.com/www/default.asp?contentID=650
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/default.asp?contentID=650
ORDERNUMBER
Order Number
1 4218 71
MODEL
Model
Circuit Regulating Valve
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
DESCRIPTION
Description
Circuit Regulating Valve for differential pressure measurement, with test points, flanged version
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54_95_26
TYPENAME
TypeName
65mm Circuit Regulating Valve
SIZE
Size
65 mm
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
1 4218 71
MATERIAL
Material
Grey Cast Iron
FINISH
Finish
Painted Iron
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/default.asp?contentID=650
CREATEDON
CreatedOn
April 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_26
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions