??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve dpcv 14007 13
Bill of material
pipe_valve_dpcv_14007_13_dn25
VARIANTNAME
TYPE
Type
WEIGHT
Weight
0.000
SUITABLEPIPEAPPLICATIONS
Suitable Pipe Applications
Copper/Iron/Stainless Steel
PRESSURERATING
Pressure Rating
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-15-75/310
NBSOBJECTNAME
NBSObjectName
Flow meters
TOPOFSTEM
Top of Stem
mm
IDPLATERADIUS
ID Plate Radius
mm
IDPLATEHEIGHT
ID Plate Height
1.000 mm
ENDNUTDIAMETER
_End Nut Diameter
mm
DOWELWIDTH
Dowel Width
mm
DOWELLENGTH
Dowel Length
mm
CONNECTIONSIZERADIUS
Connection Size Radius
mm
ENDNUTTHICKNESS
_End Nut Thickness
mm
CENTRERADIUS
Centre Radius
mm
CAPHEIGHT
Cap Height
mm
CAPDIAMETER
Cap Diameter
mm
BODYWIDTH
Body Width
mm
BODYRADIUS
_Body Radius
mm
BODYCURVECENTRE
_Body Curve Centre
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
RP
Rp
mm
HMM
H mm
mm
D2
125.000 mm
D1
50.000 mm
CONNECTIONSIZE
Connection Size
mm
AMM
A mm
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=652
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/NB%204007%200507%20ENG.pdf
ORDERNUMBER
Order Number
MODEL
Model
HERZ Differential Pressure Control Valve PN16
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S90/660
DESCRIPTION
Description
To be used in conjuction with VODRV (Partnering Valve) Fig No. 4217GM. The differential pressure controller is a straight-version proportional controller and works without auxiliary energy. The required nominal differential pressure can be continuously adjusted from 50 to 300 mbar. The adjusted set point can be read, locked and sealed.
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
WARRANTYDESCRIPTION
WarrantyDescription
Parts Only
TYPENAME
TypeName
SIZE
Size
SERIALNUMBER
SerialNumber
Please record at commissioning
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Dezincification-resistant brass
INSTALLATIONDATE
InstallationDate
Please record at commissioning
FINISH
Finish
Dezincification-resistant brass
EXPECTEDLIFE
ExpectedLife
10.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/NB%204007%200507%20ENG.pdf
CREATEDON
CreatedOn
December 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_80_51_51_21
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions