??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve double regulating valve 14017 6 13
Bill of material
pipe_valve_double_regulating_valve_14017_6_13_dn20__1_4017_02_
VARIANTNAME
HEX8
Hex 8
HEX6
Hex 6
PRESSURERATING
Pressure Rating
PN16
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C at 10 bar
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
20 bar at 20 °C
TYPE
Type
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
TESTPOINTRADIUS
Test Point Radius
10.000 mm
TESTPOINTHEIGHT
Test Point Height
mm
TESTPOINTCENTRE
Test Point Centre
24.000 mm
TEST2OFFSET
Test 2 Offset
mm
TEST1OFFSET
Test 1 Offset
mm
PIPERADIUS
Pipe Radius
mm
LARGEHANDLE
Large Handle
HEXTHICKNESS
Hex Thickness
mm
HEXEXTRADIUS
Hex Ext Radius
mm
HEXDIAMETER
Hex Diameter
mm
HEXBODYEXT
Hex Body Ext
mm
BODYRADIUS
Body Radius
mm
ANGLESTART
Angle Start
mm
ANGLERADIUS
Angle Radius
mm
ANGLELENGTH
Angle Length
mm
FLOW
Flow
0.000
KCOEFFICIENT
K Coefficient
HASCOMPRESSIONFITTING
Has Compression Fitting
0.000
PIPESIZE
Pipe Size
mm
M
25.000 mm
L2
mm
L1
mm
H2
mm
H1
mm
D
70.000 mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
Herz DPCV
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/downloads/DS_4017_M_FODRV.pdf
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://herzmediaserver.com/data/_www/srb/brosure/1401701_integral_fixed4_orifice_valve.pdf
ORDERNUMBER
Order Number
MODEL
Model
Herz Double Regulating Valve
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
DESCRIPTION
Description
The HERZ 4017 DZR combined regulating and measuring valve has an integral orifice incorporated into the valve casting. Available in sizes from DN15 to DN50, ½” to 2”, with BSP female threaded ends to BS21 and manufactured to BS 7350. The valve is also available in Low Flow and Medium Flow DN15 versions. The commissioning valve has hidden regulating and locking functions.
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
TYPENAME
TypeName
Herz DPCV
SIZE
Size
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Brass
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/DS_4017_M_FODRV.pdf
CREATEDON
CreatedOn
April 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_26
CLASSIFICATIONNAME
ClassificationName
Uniclass 2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions