??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve double check alve hvdcv 13
Bill of material
pipe_valve_double_check_valve_hvdcv_13_1_1_4_
VARIANTNAME
TYPE
Type
WEIGHT
Weight
0.000
PRESSURERATING
Pressure Rating
PN16
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-35-95/330
NBSOBJECTNAME
NBSObjectName
Non-return valves
ENDNUTDIAMETER
_End Nut Diameter
mm
UPPERREVOLVERADIUS
Upper Revolve Radius
4.160 mm
ENDNUTTHICKNESS
_End Nut Thickness
10.400 mm
CONNECTIONSIZERADIUS
Connection Size Radius
mm
BODYWIDTH
Body Width
mm
BODYOUTERRADIUS
Body Outer Radius
mm
BODYINNERRADIUS
Body Inner Radius
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
6.610
CONNECTIONSIZE
Connection Size
mm
BMM
B mm
mm
AMM
A mm
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=651
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/HVDCV%20Double%20Check%20Valve%200311.pdf
ORDERNUMBER
Order Number
MODEL
Model
Double Check Valve WRAS Approved
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S90/660
DESCRIPTION
Description
BSP Double Check Valve PN16
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
WARRANTYDESCRIPTION
WarrantyDescription
Parts Only
TYPENAME
TypeName
SIZE
Size
SERIALNUMBER
SerialNumber
Please record at commissioning
REFERENCEDSTANDARD
ReferencedStandard
BS6282 Part 1
PRODUCTIONYEAR
ProductionYear
2015
MATERIAL
Material
DZR Brass
INSTALLATIONDATE
InstallationDate
Please record at commissioning
FINISH
Finish
DZR Brass
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/HVDCV%20Double%20Check%20Valve%200311.pdf
CREATEDON
CreatedOn
December 2015
CREATEDBY1
CreatedBy
CODEPERFORMANCE
CodePerformance
WRAS Approved
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_14
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions