??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve compression return ctc valve C4011 13
Bill of material
pipe_valve_compression_return_ctc_valve_c4011_13_3_4___c_4011_12_
VARIANTNAME
3/4" (C 4011 12)
COMPRESSIONFITTING
Compression Fitting
1.000
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
110°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
10 bar
TYPE
Type
4.000
CURRENTREVISION
_current revision
1.000
AUTHORIZEDBY
_authorized by
Kris Atkinson
BIMSPECGUID
_BIMspec_GUID
0.000
SYMBOLOFFSET
Symbol Offset
12.913 mm
PIPERADIUS
Pipe Radius
10.000 mm
CONNECTIONHEXTHICKNESS
Connection Hex Thickness
14.000 mm
CONNECTIONHEXDIAMETER
Connection Hex Diameter
32.000 mm
BODYCENTRERADIUS
Body Centre Radius
13.913 mm
ANGLEENDRADIUS
Angle End Radius
13.905 mm
ANGLEBASEWIDTH
Angle Base Width
13.500 mm
ANGLEBASELENGTHLOWER
Angle Base Length Lower
29.000 mm
ANGLEBASELENGTHUPPER
Angle Base Length Upper
32.000 mm
CLOSINGTEMPERATURE
Closing Temperature
55°C
KCOEFFICIENT
K Coefficient
0.450
BODY
Body
DZR Copper Alloy
PIPESIZE
Pipe Size
20.000 mm
L
102.000 mm
H2
54.000 mm
H1
51.000 mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
3/4 inch TCV, regulating temperature of 55°C
PRODUCTPAGELINK
Product Page Link
http://www.herzvalves.com/www/default.asp?contentID=651
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/4011%20CTC%200408.pdf
ORDERNUMBER
Order Number
C 4011 12
MODEL
Model
Circuit Temperature Controller Valve - Compression Ended
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
DESCRIPTION
Description
The HERZ thermostatic flow control valve is a thermostatic control valve for circulating hot water systems with a circulation pump, in the form of a proportional controller which does not require external power.
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54_95
TYPENAME
TypeName
3/4 inch TCV, regulating temperature of 55°C
SIZE
Size
3/4 inch
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
C 4011 12
MATERIAL
Material
DZR Copper Alloy
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/4011%20CTC%200408.pdf
CREATEDON
CreatedOn
November 2015
CREATEDBY1
CreatedBy
COLOR
Color
Bronze
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions