??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve compression ball valve 12190 04 13
Bill of material
pipe_valve_compression_ball_valve_12190_04_13_dn15__1_2190_41_
VARIANTNAME
DN15 (1 2190 41)
TWOINCH
Two Inch
0.000
THREEQUARTERINCH
Three Quarter Inch
0.000
ONEINCHBODY
One Inch Body
0.000
ONEONEQUARTER
One & One Quarter
0.000
ONEONEHALFBODY
One & One Half Body
0.000
HALFINCHBODY
Half Inch Body
1.000
PRESSURERATING
Pressure Rating
PN16
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C at 10 bar
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
20 bar at 20 °C
TYPE
Type
1.000
CURRENTREVISION
_current revision
1.000
AUTHORIZEDBY
_authorized by
CL
BIMSPECGUID
_BIMspec_GUID
0.000
DISKTHICKNESS
disk thickness
6.100 mm
STOPHEIGHT
Stop Height
7.800 mm
STEMHEIGHT
Stem Height
15.800 mm
PIPERADIUS
Pipe Radius
7.500 mm
HEXTHICKNESS
Hex Thickness
12.000 mm
HEXDIAMETER
Hex Diameter
27.000 mm
HANDLEPOSITION
Handle Position
22.356 mm
KCOEFFICIENT
K Coefficient
0.480
SWINGZONE
Swing Zone
0.000
PIPESIZE
Pipe Size
15.000 mm
L
59.000 mm
H
30.000 mm
A
90.000 mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
Ball Valve Compression
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/downloads/DS_4017_M_FODRV.pdf
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://herzmediaserver.com/data/_www/srb/brosure/1401701_integral_fixed4_orifice_valve.pdf
ORDERNUMBER
Order Number
1 2190 41
MODEL
Model
Herz Compression Ball Valve With Extention Spindle
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
DESCRIPTION
Description
Herz Ball Valve With Extention Spindle
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
TYPENAME
TypeName
Ball Valve Compression
SIZE
Size
15mm
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
1 2190 41
MATERIAL
Material
Brass
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/DS_4017_M_FODRV.pdf
CREATEDON
CreatedOn
November 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_06
CLASSIFICATIONNAME
ClassificationName
Uniclass 2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions