??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve circuit regulating 14218XX 13
Bill of material
pipe_valve_circuit_regulating_14218xx_13_dn200__1_4218_76_
VARIANTNAME
PRESSURERATING
Pressure Rating
PN16
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10 °C
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
16 bar
TYPE
Type
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NAMEWITHORIFICE
Name with Orifice
NAMENOORIFICE
Name No Orifice
NOTORIFICEPLATE
not Orifice Plate
1.000
TESTPOINTCENTRE
Test Point Centre
mm
TESTPOINTBASERADIUS
Test Point Base Radius
mm
TESTPOINTBASEOFFSET
Test Point Base Offset
mm
ROUNDDIAMETER
Round Diameter
mm
PLUGRADIUS
Plug Radius
mm
PLUGLENGTH
Plug Length
mm
PLUGCENTRES
Plug Centres
mm
PIPERADIUS
Pipe Radius
mm
NUTDIAMETER
Nut Diameter
mm
HANDLERADIUS
Handle Radius
mm
HANDLEDEPTH
Handle Depth
mm
FLANGETHICKNESS
Flange Thickness
mm
BODYUPPEROFFSET
Body Upper Offset
mm
BODYUPPERDEPTH
Body Upper Depth
mm
BODYLOWERRADIUS
Body Lower Radius
mm
BODYCENTRERADIUSOFFSET
Body Centre Radius Offset
mm
BODYCENTRECURVERADIUS
Body Centre Curve Radius
mm
KCOEFFICIENT
K Coefficient
BODY
Body
Grey Cast Iron
SQUAREDISK
Square Disk
ROUNDDISK
Round Disk
ORIFICEPLATE
Orifice Plate
0.000
PIPESIZE
Pipe Size
mm
L
mm
H2
mm
H1
mm
D
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTPAGELINK
Product Page Link
http://www.herzvalves.com/www/default.asp?contentID=650
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/default.asp?contentID=650
ORDERNUMBER
Order Number
MODEL
Model
Circuit Regulating Valve
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
DESCRIPTION
Description
Circuit Regulating Valve for differential pressure measurement, with test points, flanged version
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54_95_26
TYPENAME
TypeName
SIZE
Size
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Grey Cast Iron
FINISH
Finish
Painted Iron
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/default.asp?contentID=650
CREATEDON
CreatedOn
April 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_26
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions