??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve cast iron strainer HV185 13
Bill of material
pipe_valve_cast_iron_strainer_hv185_13_200mm
VARIANTNAME
TYPE
Type
WEIGHT
Weight
SUITABLEPIPEAPPLICATIONS
Suitable Pipe Applications
Cast Iron/Stainless Steel
PRESSURERATING
Pressure Rating
PN16
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
120°C
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-10-60/400
NBSOBJECTNAME
NBSObjectName
Pipeline strainers
TESTPOINTOFFSET
_Test Point Offset
mm
LENGTH
_Length
mm
DRAINSECRADIUS
_Drain Sec Radius
mm
DRAINPLUGRAD
_Drain Plug Rad
mm
CONNECTIONSIZERADIUS
_Connection Size Radius
mm
SMALLARROW
Small Arrow
LARGEARROW
Large Arrow
FLANGEHOLEDIAMETER
Flange Hole Diameter
mm
FLANGEHOLECENTRES
Flange Hole Centres
mm
DRAINSECLENGTH
Drain Sec Length
mm
DRAINFLANGERADIUS
_Drain Flange Radius
mm
DRAINANGLE
_Drain Angle
mm
BODYSECRAD
_Body Sec Rad
mm
BODYPLATETHICKNESS
_Body Plate Thickness
mm
BODYPLATEOFFSET
_Body Plate Offset
mm
BODYPLATELENGTH
_Body Plate Length
mm
ANGLEDPIECEORIGIN2
_Angled Piece Origin 2
mm
DRAINSECDIAMETER
_Drain Sec Diameter
mm
ANGLEDPIECEORIGIN1
_Angled Piece Origin 1
mm
CONSTRAINTC
Constraint C
mm
CONSTRAINTB
Constraint B
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
VAR_8HOLES
8_Holes
VAR_4HOLES
4_Holes
VAR_20HOLES
20_Holes
0.000
VAR_16HOLES
16_Holes
0.000
VAR_12HOLES
12_Holes
HMM
H mm
mm
GMM
G mm
mm
FMM
F mm
mm
DMM
D mm
mm
CONNECTIONSIZE
Connection Size
mm
BMM
B mm
mm
AMM
A mm
mm
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=647
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/HV185%20PN16%20CI%20Strainer%200912.pdf
ORDERNUMBER
Order Number
URL
http://www.herzvalves.com/www/default.asp?contentID=1
TYPECOMMENTS
Type Comments
MODEL
Model
Cast Iron Strainer PN16
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S90/660
DESCRIPTION
Description
Cast Iron Strainer PN16 with Drain plug in cover
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
WARRANTYDESCRIPTION
WarrantyDescription
Parts Only
TYPENAME
TypeName
SIZE
Size
SERIALNUMBER
SerialNumber
Please record at commissioning
REFERENCEDSTANDARD
ReferencedStandard
Flanged to BS EN 1092-2 PN16
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Cast Iron
INSTALLATIONDATE
InstallationDate
Please record at commissioning
FINISH
Finish
Cast Iron - Painted
FEATURES
Features
Drain Plug in cover
EXPECTEDLIFE
ExpectedLife
25.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/HV185%20PN16%20CI%20Strainer%200912.pdf
CREATEDON
CreatedOn
December 2015
CREATEDBY1
CreatedBy
COLOR
Color
Blue
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_57_96_99
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions