??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve cast iron flanged gate valve HV5150 13
Bill of material
pipe_valve_cast_iron_flanged_gate_valve_hv5150_13_200mm
VARIANTNAME
TYPE
Type
WEIGHT
Weight
SUITABLEPIPEAPPLICATIONS
Suitable Pipe Applications
Cast Iron/Stainless Steel
PRESSURERATING
Pressure Rating
PN16
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
120°C
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-10-90/336
NBSOBJECTNAME
NBSObjectName
Cast iron gate valves
ENDFLANGERAISEDHEIGHT
_End Flange Raised Height
mm
ENDFLANGERAISEDDIAMETER
_End Flange Raised Diameter
mm
ENDFLANGEHOLEDIAMETER
_End Flange Hole Diameter
mm
ENDFLANGEHOLECENTRES
_End Flange Hole Centres
mm
TOPOFSTEM
Top of Stem
mm
STEMHEIGHT
Stem Height
mm
STEMLOWERCIRCLERADIUS
Stem Lower Circle Radius
mm
STEMLOOPDEPTH
Stem Loop Depth
mm
STEMLOOPWIDTH
Stem Loop Width
mm
STEMRADIUS
Stem Radius
mm
STEMCORNERRADIUS
Stem Corner Radius
mm
HANDWHEELNUTHEIGHT
Handwheel Nut Height
mm
HANDWHEELNUTDIAMETER
Handwheel Nut Diameter
mm
HANDWHEELRADIUS
Handwheel Radius
mm
HANDLEDIA
Handle Dia
mm
GLANDWIDTH
Gland Width
mm
GLANDOFFSET
Gland Offset
mm
GLANDLENGTH
_Gland Length
mm
GLANDCONNNECTORLENGTH
Gland Connnector Length
mm
FLANGETHICKNESS
Flange Thickness
mm
CONNECTIONSIZERADIUS
Connection Size Radius
mm
BONNETDISKWIDTH
Bonnet Disk Width
mm
BONNETCURVEWIDTH
_Bonnet Curve Width
mm
BONNETCURVEFLATLENGTH
_Bonnet Curve Flat Length
mm
BONNETBASEHEIGHT
Bonnet Base Height
mm
BONNETGAP
Bonnet Gap
0.000 mm
BONNETDISKLENGTH
Bonnet Disk Length
mm
BONNETDISKDEPTH
Bonnet Disk Depth
mm
BODYWIDTH
Body Width
mm
BODYRADIUS
Body Radius
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
VAR_8HOLES
8_Holes
VAR_4HOLES
4_Holes
VAR_12HOLES
12_Holes
CONNECTIONSIZE
Connection Size
mm
CMM
C mm
mm
BMM
B mm
mm
AMM
A mm
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=643
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/HV5150%20PN16%20CI%20Gate%20Valve%200912.pdf
ORDERNUMBER
Order Number
MODEL
Model
HERZ Cast Iron Gate Valve PN16
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S90/660
DESCRIPTION
Description
Cast Iron Gate Valve PN16
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
WARRANTYDESCRIPTION
WarrantyDescription
Parts Only
TYPENAME
TypeName
SIZE
Size
SERIALNUMBER
SerialNumber
Please record at commissioning
REFERENCEDSTANDARD
ReferencedStandard
BS5150 and BS EN 1171
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Cast Iron
INSTALLATIONDATE
InstallationDate
Please record at commissioning
EXPECTEDLIFE
ExpectedLife
25.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/HV5150%20PN16%20CI%20Gate%20Valve%200912.pdf
CREATEDON
CreatedOn
December 2015
CREATEDBY1
CreatedBy
COLOR
Color
Blue
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_12
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions