??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve bronze drain tap HV2879 13
Bill of material
pipe_valve_bronze_drain_tap_hv2879_13_1_2_
VARIANTNAME
TYPE
Type
WEIGHT
Weight
SUITABLEPIPEAPPLICATIONS
Suitable Pipe Applications
Copper/Iron/Stainless Steel
PRESSURERATING
Pressure Rating
PN10
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-20-80/325
NBSOBJECTNAME
NBSObjectName
Ball stop valves
SQUAREOFFSET
Square Offset
mm
LOGOOFFSET
Logo Offset
mm
HEXSMALL
Hex Small
HEXLARGE
Hex Large
CONNECTIONCALC
Connection Calc
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
20.000
CONNECTIONSIZE
Connection Size
mm
AMM
A mm
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
1/2" Bronze Drain Tap
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=655
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/HV2879%20PN10%20Bronze%20Drain%20Tap%200209.pdf
ORDERNUMBER
Order Number
MODEL
Model
Bronze Drain Tap PN10
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S90/660
DESCRIPTION
Description
Bronze Drain Tap PN10
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
WARRANTYDESCRIPTION
WarrantyDescription
Parts Only
TYPENAME
TypeName
1/2" Bronze Drain Tap
SIZE
Size
1/2"
SERIALNUMBER
SerialNumber
Please record at commissioning
REFERENCEDSTANDARD
ReferencedStandard
BS 2879
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Bronze
INSTALLATIONDATE
InstallationDate
Please record at commissioning
FINISH
Finish
Bronze
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/HV2879%20PN10%20Bronze%20Drain%20Tap%200209.pdf
CREATEDON
CreatedOn
December 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_24
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions