??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve ball valve 2190 ext 13
Bill of material
pipe_valve_ball_valve_2190_ext_13_dn25__1_2190_04_
VARIANTNAME
TWOINCH
Two Inch
THREEQUARTERINCH
Three Quarter Inch
ONEINCHBODY
One Inch Body
ONEONEQUARTER
One & One Quarter
ONEONEHALFBODY
One & One Half Body
HALFINCHBODY
Half Inch Body
PRESSURERATING
Pressure Rating
PN16
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C at 10 bar
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
20 bar at 20 °C
TYPE
Type
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
STOPHEIGHT
Stop Height
mm
STEMHEIGHT
Stem Height
mm
PIPERADIUS
Pipe Radius
mm
HEXTHICKNESS
Hex Thickness
mm
HEXDIAMETER
Hex Diameter
mm
HANDLEPOSITION
Handle Position
mm
KCOEFFICIENT
K Coefficient
SWINGZONE
Swing Zone
0.000
HASCOMPRESSIONFITTING
Has Compression Fitting
0.000
SW
Sw
0.000 mm
PIPESIZE
Pipe Size
mm
L
mm
H
mm
A
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
Ball Valve
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/downloads/DS_4017_M_FODRV.pdf
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://herzmediaserver.com/data/_www/srb/brosure/1401701_integral_fixed4_orifice_valve.pdf
ORDERNUMBER
Order Number
MODEL
Model
Herz Ball Valve With Extention Spindle
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
DESCRIPTION
Description
Herz Ball Valve With Extention Spindle
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
TYPENAME
TypeName
Ball Valve
SIZE
Size
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Brass
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/DS_4017_M_FODRV.pdf
CREATEDON
CreatedOn
April 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_06
CLASSIFICATIONNAME
ClassificationName
Uniclass 2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions