??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve auto air vent 13
Bill of material
pipe_valve_auto_air_vent_13_1_2___1_2630_01_
VARIANTNAME
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
110 °C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
10 bar
TYPE
Type
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
PIPERADIUS
Pipe Radius
mm
BODY
Body
Forged Brass Acc. EN12420
PIPESIZE
Pipe Size
mm
H
58.000 mm
D
40.000 mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
PRODUCTPAGELINK
Product Page Link
http://www.herzvalves.com/www/default.asp?contentID=655
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/2630%20Data%20sheet%200508.pdf
ORDERNUMBER
Order Number
MODEL
Model
Automatic Air Vent
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
DESCRIPTION
Description
Automatic air vent must be placed on higher points of installations. This type of automatic air vent, vent air from installations to atmosphere and stop air flow immediately, when air flow direction is changed (air from atmosphere to system is prevented)
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54
TYPENAME
TypeName
SIZE
Size
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
MATERIAL
Material
Forged Brass
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/2630%20Data%20sheet%200508.pdf
CREATEDON
CreatedOn
September 2015
CREATEDBY1
CreatedBy
COLOR
Color
Brass
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions