??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Empresa
BEA Ingranaggi
Descripción
Piñones tensacadenas con rodamientos i prisioneros - Piñones tensacadenas con rodamientos y prisioneros
Lista de materiales
371331012
Z
Número de dientes
CNSORDERNO
Código
PASSO
Paso
DE
de
mm
DP
dp
mm
A
7 mm
B1
mm
C
11.7 mm
D
3 mm
E
23 mm
F
7.2 mm
KG
kg
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Embedded user actions