??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ASI
Description
Piezo Z-Axis Stages
Bill of material
MIC-2500 Manual Stage
ORDERNO
ACCURACY
accuracy
GRADUATION
graduation
MAX_LOAD
max load
PRELOAD
preload
TYPICAL_DRIFTS_IN_XY
typical drifts in xy
XY_AXIS_RANGE_OF_TRAVEL
xy axis range of travel
NAME
name
EXTERNAL_ANALOG_INPUT__BNC_
external analog input (bnc)
IPZ_4001
ipz-4001
IPZ_4002
ipz-4002
IPZ_4003
ipz-4003
IPZ_5001_FLUSHED_IPZ_5003_RECESSED
ipz-5001 flushed ipz-5003 recessed
IPZ_5002_FLUSHED_IPZ_5004_RECESSED
ipz-5002 flushed ipz-5004 recessed
MAXIMUM_CONTINUOUS_OUTPUT_CURRENT
maximum continuous output current
MAXIMUM_INPUT_FREQUENCY
maximum input frequency
MAXIMUM_LOAD_FOR_FULL_RANGE_TRAVEL
maximum load for full range travel
PIEZO_SMALLEST_MOVERESOLUTION
piezo smallest moveresolution
SPECIFICATION
specification
TRANSIENT_RESPONSE_TIME
transient response time
Z_AXIS_RANGE_OF_TRAVEL____5__
z axis range of travel (± 5%)
CLOSED_LOOP_3_DB_BANDWIDTH_W_600_G_LOAD
closed loop 3 db bandwidth w 600 g load
CLOSED_LOOP_3DB_BANDWIDTH_W_280_G_LOAD_FOR_MOVES_70__OF_TRAVEL_RANGE
closed loop 3db bandwidth w 280 g load for moves 70% of travel range
PIEZO_SMALLEST_MOVE_RESOLUTION_W_16_BIT_DAC
piezo smallest move resolution w 16 bit dac
PIEZO_TRAVEL_RANGE_____5__
piezo travel range (+- 5%)
TRANSIENT_RESPONSE_TIME__10__90___FOR_MOVES_BELOW_30__TRAVEL_RANGE
transient response time (10%-90%) for moves below 30% travel range
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions