??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Industrial Control Communications
Description
PicoPort
Bill of material
PicoPort
ORDERNO
PicoPort
ALARMS
alarms
No
ANALOG_INPUTS
analog inputs
4 (Shared GPIO)
CERTIFICATION
certification
BTL-30297
CONFIGURATION_FILE_UPLOADDOWNLOAD
configuration file uploaddownload
Yes
DIGITAL_INPUTS
digital inputs
9 (Shared GPIO)
DIGITAL_OUTPUTS
digital outputs
9 (Shared GPIO)
FIELD_UPGRADEABLE
field-upgradeable
Yes
GPIO_PINS
gpio pins
9 (5 Dedicated, 4 Shared with host port)
HEIGHT
height
0.217 (5.510 mm) Mounted
HOST_INTERFACE
host interface
TTLSPI, USB Virtual COM Port
LED_INDICATORS
led indicators
Yes
LENGTH
length
0.850 (21.590 mm)
MOUNTING_OPTIONS
mounting options
Internal
NETWORK_INTERFACE
network interface
TTL, USB Virtual COM Port
NETWORK_TIMEOUT_ACTION
network timeout action
Yes
POWER_SUPPLY
power supply
3.3VDC
PULSE__ANALOG__OUTPUTS
pulse (analog) outputs
3 (Shared GPIO)
PULSE_INPUTS
pulse inputs
9 (Shared GPIO)
ROHS_COMPLIANT
rohs compliant
Yes
SERIAL_PORTS
serial ports
2
SERIAL_PROTOCOLS
serial protocols
A.O. Smith AIN Slave, A.O. Smith PDNP Master, BACnet MSTP Client, BACnet MSTP Server, DMX-512 Master, DMX-512 Slave, Generic Serial Master, Generic Serial Slave, Host - Network Pass-Through, M-Bus Master, Metasys N2 Master, Metasys N2 Slave,
SERIAL_PROTOCOLS__CONTINUED_
serial protocols (continued)
Modbus RTU Master, Modbus RTU Slave, Modbus RTU Sniffer, MSA Chillgard Monitor, Siemens FLN Master, Siemens FLN Slave, SPI Slave (Host Only), Sullair Master, TCS Basys Master, Toshiba ASD Master, Toshiba Computer Link Master, USB Serial Sniffer Settings
USB_PORTS
usb ports
1
USER_CONFIGURATION_INTERFACE
user configuration interface
ICC Configuration Studio via USB
WIDTH
width
0.850 (21.590 mm)
NAME
name
PicoPort
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions