??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
AutomationDirect
Description
Pico (M8) Receptacles
Bill of material
7000-08553-9700100
ORDERNO
CABLE_LENGTH
cable length
CONDUCTOR_INSULATION_MATERIAL
conductor insulation material
Polypropylene
CONDUCTOR_SIZE
conductor size
24 AWG
CONNECTOR_TYPES
connector types
INCLUDES
includes
Mounting nut(s)
IP_RATING
ip rating
IP67
ITEM
item
Bulkhead connector
SHIELDED
shielded
No
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions