??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 18
HELP_VARIABLE
Company
Caleido
Description
Picchio Triple Bottom Center
Bill of material
Caleido Picchio Triple_H2410_Element 20
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ARTICLE_CODE
article code
CAN_HOST_REBAR
can host rebar
0
CENTER_DISTANCE
center distance
COMPANY_URL
company url
https://www.caleido.it
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESIGN_OPTION
design option
-1
H
h
2410
HOST
host
0
I
i
2360
IFCEXPORTAS
ifcexportas
IfcHeatSpaceType
IFCEXPORTTYPE
ifcexporttype
Radiator
L
l
MANUFACTURER
manufacturer
Caleido s.r.l.
MASSUNIT
massunit
1
MAX_WORKING_TEMPERATURE
max working temperature
120°C
MAX__WORKING_PRESSURE
max. working pressure
Bar
MODEL
model
Picchio
NUMBER_OF_ELEMENT
number of element
OUTPUT_DELTA_T_26_C
output delta t.26°c
165
OUTPUT_DELTA_T_30_C
output delta t.30°c
196
OUTPUT_DELTA_T_50_C
output delta t.50°c
362
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://caleido.skeinforce.com
VERSION
version
2018
WORK_PLANE_BASED
work plane-based
1
NAME
name
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions