??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Phidgets
Description
pHORP
Bill of material
PC2121-5M pH Industrial Electrode
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONNECTOR_THREAD_SIZE
connector thread size
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CURRENT_CONSUMPTION_MAX
current consumption max
INPUT_IMPEDANCE
input impedance
ORP_ERROR_MAX
orp error max
ORP_INPUT_RANGE
orp input range
ORP_RESOLUTION
orp resolution
PH_ERROR_MAX
ph error max
PH_INPUT_RANGE
ph input range
PH_RESOLUTION
ph resolution
SENSOR_OUTPUT_TYPE
sensor output type
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
NAME
name
CABLE_LENGTH
cable length
CONNECTOR_TYPE
connector type
DIAMETER
diameter
ELECTRODE_RESPONSE_TIME_MAX
electrode response time max
ELECTRODE_TYPE
electrode type
EXTERIOR_TUBE_MATERIAL
exterior tube material
LENGTH
length
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
PH_MEASUREMENT_RANGE
ph measurement range
MAXIMUM_PRESSURE
maximum pressure
REAR_THREAD_TYPE
rear thread type
ORP_MEASUREMENT_RANGE
orp measurement range
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions