??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helmer Scientific
Description
PF396i_Platelet_Agitator
Bill of material
PF396i - Flaked Satin - Blue
IDENT
PF396i - Flaked Satin - Blue
VAR04_CSI
04 csi
04_x0020_CSI
VAR95_CSI
95 csi
95_x0020_CSI
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020710
BIDDING
bidding
BOX_OR_BAG_CAPACITY
box or bag capacity
396 random bags / 132 apheresis bags
CATEGORY
category
CERTIFICATION
certification
ISO 13485:2003 certified.
CLEARANCE_BEHIND_UNIT
clearance behind unit
Minimum of 2" (50mm) across sides and 0.5" (13mm) across front and back for unobstructed movement and ventilation.
COLOR_AVAILABILITY
color availability
Blue
COMPRESSOR
compressor
COST
cost
0
COST_INFO
cost info
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Platelet Agitator_Floor Model - i.Series
DESIGN_OPTION
design option
-1
ELECTRICAL
electrical
115V 50/60Hz 3 FLA 230V 50/60Hz 2FLA
EXTERIOR_DIMENSIONS
exterior dimensions
37 x 62.5 x 27 (940mm x 1588mm x 686mm)
FAMILY_NAME
family name
HOST
host
0
INSTALL_TYPE
install type
Floor
INTERIOR_DIMENSIONS
interior dimensions
KEYNOTE
keynote
MANUFACTURER
manufacturer
Helmer, Inc.
MANUFACTURER_ADDRESS
manufacturer address
14400 Bergen Blvd, Noblesville, IN 46060
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
+1.317.773.9082
MANUFACTURER_PHONE
manufacturer phone
+1.317.773.9073
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
+1.800.743.5637
MASSUNIT
massunit
1
MATERIAL
material
Powder Coated Galvannealed Steel
MODEL
model
PF396i
NUMBER_OF_BASKETS
number of baskets
0
NUMBER_OF_DOORS
number of doors
0
NUMBER_OF_DRAWERS
number of drawers
33
NUMBER_OF_SHELVES
number of shelves
0
OMNICLASS_NUMBER
omniclass number
23.40.70.11.11.11.17
OMNICLASS_TITLE
omniclass title
Laboratory Incubators
OPERATING_TEMP_RANGE
operating temp range
OPTIONAL_REMOTE_ALARMS
optional remote alarms
1
OVERALL_EXTERIOR_DIMENSIONS
overall exterior dimensions
37 x 62.5 x 27 (940mm x 1588mm x 686mm)
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.helmerinc.com/products/blood-banktransfusion-service.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STAINLESS_STEEL_INTERIOR_AVAILABLE
stainless steel interior available
1
SUBCATEGORY
subcategory
Agitator
TRAY
tray
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.helmerinc.com
VOLUME
volume
0
WARRANTY
warranty
2 years parts / 1 year labor at Helmer
WEIGHT
weight
250
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions