??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Atlas Scientific
Description
Peristaltic
Bill of material
EZO-PMP™ Embedded Dosing Pump
ORDERNO
ACCURACY
accuracy
+- 1%
CALIBRATION
calibration
Single point
CONNECTOR
connector
5 lead data cable
DATA_FORMAT
data format
ASCII
DATA_PROTOCOL
data protocol
UART & I2C
DEFAULT_I2C_ADDRESS
default i2c address
103 (0x67)
FLOW_RATE
flow rate
0.5ml to 105mlmins
FOOD_SAFE
food safe
Yes
MODES_OF_OPERATION
modes of operation
OPERATING_VOLTAGE
operating voltage
3.3V – 5V (logic)
PUMP_HEAD
pump head
SUPPLIED_TUBING
supplied tubing
TUBING_SIZE
tubing size
Any 5mm O.D. tubing
NAME
name
ENCLOSURE_MATERIAL
enclosure material
ENCLOSURE_PROTECTION
enclosure protection
PUMP
pump
SIZE
size
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions