??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Pendant
Bill of material
L1144 - 830 - 100W - White
ORDERNO
L1144 - 830 - 100W - White
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
2000240, 2000231, 2000233, 2000239
ASSEMBLY_CODE
assembly code
D5020200
BLOCK_ON_THE_LEFT_SIDE
block on the left side
1
BLOCK_ON_THE_RIGHT_SIDE
block on the right side
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
White RAL 9016
COLOUR_TEMPERATURE
colour temperature
830
CONNECTION
connection
Frame in extruded aluminum. Light opening in opal acrylic. Block in die-casted zinc.
COST
cost
0
CRI
cri
80
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pendant Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Fourmation
DIMENSIONS
dimensions
1144x64x63mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
Equipped with 24V DALI driver from Tridonic. Light regulation 1-100%. Life span: 50 000h
DRIVER_BOX
driver box
100 W
EMIT_FROM_LINE_LENGTH
emit from line length
609.600
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_CLASS
ip class
IP20
KEYNOTE
keynote
16510
LIGHT_BAR_LENGTH
light bar length
1144
LIGHT_DISTRIBUTION
light distribution
Symmetrical omnidirectional. Profile can be mounted in two directions, main direction of the light can be up and down or to the sides.
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
Incl. LED light source. Light colour: 3000K alt. 4000K. Colour rendering: CRI 80. Chromaticity tolerance: max 3 SDCM. Life span: L90B10 60 000h
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LOUVRE
louvre
Opal acrylic glass
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Delivered with 1,8 m transparent cable on the secondary side and with 1,8 m 5-cord connection cable with flying leads on the primary side. The driver is placed above the ceiling. For installation with fixed ceiling or if the luminaire is suspended further down than 1,8m so that the driver is visible a driver box is available as an accessory.
MODEL
model
Vault
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PRODUCT_NAME
product name
Vault
PRODUCT_VARIANT
product variant
L1144
PROTECTION_CLASS
protection class
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SDCM
sdcm
3
SHARED
shared
0
STANDARD_COLOUR
standard colour
Profile in White RAL 9016 fine texture. Centerpiece in White RAL 9016 fine texture or Graphite grey RAL 7024 fine texture.
SUSPENSION_WIRE_LENGTH
suspension wire length
500
TYPE_COMMENTS
type comments
L1144
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WEIGHT
weight
2.0 kg
WORK_PLANE_BASED
work plane-based
0
NAME
name
Vault
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions