??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Pendant
Bill of material
L1135-White-830-NC-O/O-M+B-HO
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
ASSEMBLY_CODE
assembly code
D5020200
BASE_LUMINAIRE
base luminaire
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CALCULATED_SUSPENSION_WIRE_LENGTH
calculated suspension wire length
500
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
White RAL 9010
COLOUR_TEMPERATURE
colour temperature
3000 K
CONNECTION
connection
Supplied with 3 m cable and plug with free wire ends. Single luminaire is supplied with halogen-free cable 3G0.75 mm², or 5G0.75 mm² (dimmer). System start is supplied with halogen-free cable 3G1.5 mm², or 5G1.5 mm² (dimmer). Cable length 1, 2, 3, 4 m and optional quick connector is selected in configurator. System is supplied excluding cable. Quick connector for electrical connection with system luminaire or system start luminaire.
CONTROL
control
ON/OFF
CONTROL_UNIT_LENGTH_LEFT
control unit length left
CONTROL_UNIT_LENGTH_RIGHT
control unit length right
CORD_AND_CONNECTORS
cord and connectors
No cord (system)
CORD_LEFT
cord left
1
CORD_POSITION_LEFT
cord position left
60.000
CORD_POSITION_RIGHT
cord position right
60.000
CORD_RIGHT
cord right
COST
cost
0
CRI_AND_COLOUR_TEMPERATURE
cri and colour temperature
830
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pendant Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Bengt Källgren
DIFFUSER
diffuser
Microprismatic acrylic glass in combination with optical film from BrightView. Optical diffuser in MIRO material in combination with optical film from BrightView. Micro lamella louvre in lacquered aluminium in combination with optical film from BrightView. Opal frosted acrylic glass. The luminaire is also offered with microprism excluding optical film.
DIMENSIONS
dimensions
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
Equipped with Philips LED driver Touch and DALI to regulate the light with amplitude modulation creating a flicker-free light. Dimming 1-100%. The luminaire is equipped with 2 ballasts/2 DALI addresses. The luminaire is delivered as standard with pre-programmed CLO. The CLO function secures and maintains constant lighting levels during the entire lifespan and uses on average 10% less energy during the lifespan of the luminaire, in comparison with a L80 luminaire.
EMIT_FROM_LINE_LENGTH
emit from line length
GLARE_CONTROL
glare control
Microprism + Brightview
HEIGHT
height
85
HOST
host
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
Supported from wire with 1.5 m wire with friction lock. Suspension system adjustable longitudinally and for height. System: First luminaire is supplied with end caps. Eccentric lock connects luminaires mechanically. Connection: Supplied with 3 m cable and plug with free wire ends.
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Pendant
LENGTH
length
LIGHT_DISTRIBUTION
light distribution
Time has both a direct and an indirect light where the distribution of the light is different depending on diffuser: Microprism HE: 30% downlight and 70% uplight. Microprism HO: 40% downlight and 60% uplight. Optical diffuser: 40% downlight and 60% uplight. Micro lamella louvre: 30% downlight and 70% uplight. Opal diffuser: 55% downlight and 45% uplight.
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
Including Philips Fortimo LED light source, colour temperature 3000K or 4000K. Colour rendering CRI min. 80 or CRI 90. Chromaticity tolerance max. 3 SDCM. Lifespan: L100B10 50 000hrs.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_FLUX
luminaire flux
LUMINAIRE_POWER
luminaire power
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Frame in extruded aluminium, end caps in cast zinc.
MAXIMUM_SUSPENSION_WIRE_LENGTH
maximum suspension wire length
1500
MODEL
model
Time G3 Pendant
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OTHER
other
Luminaire with microprism comes as standard with two different luminous luminaire flux, HE (High Efficiency and HO (High Output). Tunable White is available on request. Note the direction of the 90° luminaire. See drawings under Technical information.
PART_TYPE
part type
0
PERFORMANCE
performance
High Output
PRODUCT_NAME
product name
Time G3
PRODUCT_VARIANT
product variant
PULL_SWITCH_LEFT
pull switch left
PULL_SWITCH_RIGHT
pull switch right
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_FINISH
standard finish
White textured RAL9010 or Grey textured RAL9006. Other colours available upon request.
SUSPENSION_WIRE_LENGTH
suspension wire length
500
TYPE_COMMENTS
type comments
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
69
NAME
name
WORK_PLANE_BASED
work plane-based
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions