??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Pendant
Bill of material
Small-Black-ON/OFF
ORDERNO
Small-Black-ON/OFF
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
202570
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CALCULATED_SUSPENSION_CABLE_LENGTH
calculated suspension cable length
500
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
Black RAL 9005
COLOUR_TEMPERATURE
colour temperature
3000 K
CONTROL
control
ON/OFF
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pendant Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Olle Lundberg
DIAMETER
diameter
116
DIMENSIONS
dimensions
Ø116x110mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HEIGHT
height
110
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
Suspended in 2 m textile cable, black or white. Electronic driver is mounted in the supplied ceiling cup. Supplied with lamp plug and CableCup.
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Pendant
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_REGULATION
light regulation
LED module with possible dimming via phase dimming (leading edge and trailing edge phase control) or LED module with possible dimming via DALI (Note: Not push dim).
LIGHT_SOURCE
light source
LED light source included, colour temperature 3000K or 4000K. Colour rendering CRI > 80. Chromaticity tolerance 3 SDCM. Rated lifetime: L70 50 000h.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_EFFICACY
luminaire efficacy
31 lm/W
LUMINAIRE_FLUX
luminaire flux
310 lm
LUMINAIRE_POWER
luminaire power
10 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Light engine in die cast metal. Added with die cast metal puck lacqured in black or white with an extra diffusing plate
MAXIMUM_SUSPENSION_CABLE_LENGTH
maximum suspension cable length
2000
MODEL
model
Riff Puck Pendant
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PRODUCT_NAME
product name
Riff Puck
PRODUCT_VARIANT
product variant
Small
RADIUS
radius
58
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHADE_HEIGHT
shade height
40
SHARED
shared
0
STANDARD_FINISH
standard finish
White RAL9016 or black RAL9005. Gloss number 50.
SUSPENSION_CABLE_LENGTH
suspension cable length
500
TYPE_COMMENTS
type comments
Small
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
NAME
name
Riff Puck - Pendant
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions