??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Pendant
Bill of material
Liten
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
3
HAENGARE_DIAMETER
hängare diameter
HOEJD_HAENGARE
höjd hängare
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMPDIAMETER_UK
lampdiameter uk
LAMPDIAMETER_OEK
lampdiameter ök
LAMPHOEJD
lamphöjd
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PENDLINGSHOEJD
pendlingshöjd
1000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTALHOEJD
totalhöjd
VERSION
version
2016
VOID_DIAMETER_UK
void diameter uk
VOID_DIAMETER_OEK
void diameter ök
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions