??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Pendant
Bill of material
L1150 - Black/Black - Pull dim - 32W - 3000K
ORDERNO
L1150 - Black/Black - Pull dim - 32W - 3000K
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
L5020A11412A
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR_PROFILE
colour profile
Black
COLOUR_SIDE
colour side
Black
COLOUR_TEMPERATURE
colour temperature
3000K
CONNECTION
connection
Black body is supplied with 2.5m halogen free black lead 5G1.0mm² and white body is supplied with 2.5m halogen free white lead 5G0.75mm². Free wire ends or optional quick connector can be selected. Pull switch is supplied with 3m halogen free lead 3G0,75mm² with plug. Diffuser: Microprismatic acrylic combined with optical film from BrightView.
CORD_POSITION_LEFT
cord position left
200.000
CORD_POSITION_RIGHT
cord position right
200.000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pendant Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Olle Lundberg
DIMENSIONS
dimensions
1150x49x53mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
Equipped with Touch and DALI driver which regulates the light with amplitude modulation creating a flicker-free light. Dimming 1-100%. Lifespan: 100 000hrs. Light level is maintained also after power cut. Possibility for SwitchDim and corridorfunction. The luminaire is equipped with a common ballast for up and down lights. The luminaire is delivered with pre-programmed CLO. The CLO function secures and maintains constant lighting levels during the entire lifespan and uses on average 10% less energy during the lifespan of the luminaire, in comparison with a L80 luminaire.
EMIT_FROM_LINE_LENGTH
emit from line length
1140
HEIGHT
height
53
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
Pendent, 1.5m wire. Suspension system adjustable longitudinally and for height.
KEYNOTE
keynote
16510
LENGTH
length
1150
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SCATTERING
light scattering
Mamba has both a direct and indirect light. 40% downlight and 60% uplight.
LIGHT_SOURCE
light source
Includes LED light source 3000K or 4000K. Colour rendering: CRI 80. Chromaticity tolerance: max 3 SDCM. Lifespan: L100 50 000h.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_FLUX
luminaire flux
3210 lm
LUMINAIRE_POWER
luminaire power
32 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Profile in extruded aluminum. Side sheets in lacquered sheet metal or brass.
MODEL
model
Mamba
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OTHER
other
With the addition of a simple accessory Mamba single luminaires can be mechanically connected to longer ramp systems.
PART_TYPE
part type
0
PRODUCT_NAME
product name
Mamba
PRODUCT_VARIANT
product variant
1150mm - Black/Black
PULL_DIM
pull dim
1
PULL_DIM_UNIT_LENGTH
pull dim unit length
50
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_FINISH
standard finish
Body: White NCS S0500-N or black RAL9005. Sides: White NCS S0500-N, black RAL9005, dusty blue NCS S6020-B or dusty green NCS S6010-G70Y. All colours come in fine texture. Are also offered in brass.
SUSPENSION_WIRE_LENGTH
suspension wire length
500
TYPE
type
Pull dim
TYPE_COMMENTS
type comments
1150mm - Black/Black
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WIDTH
width
49
WORK_PLANE_BASED
work plane-based
0
NAME
name
Mamba
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions