??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Pendant
Bill of material
E27 - Light Grey - 823
ORDERNO
E27 - Light Grey - 823
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
L2000AA7
ASSEMBLY_CODE
assembly code
D5020200
BASE_LUMINAIRE
base luminaire
Hood Mini E27
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CALCULATED_NUMBER_OF_STRAIGHT_SECTIONS
calculated number of straight sections
2
CALCULATED_STRAIGHT_SECTION_OFFSET
calculated straight section offset
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
Light Grey
CONNECTION
connection
Hood Mini PRO: 2.5m black halogen free cable 5x1mm² with free leads. Ceiling cup is ordered separately. 0.75m black halogen free cable 5x1mm² with quick connectors for through wiring from Single/Start/Stop or System luminaire. Hood Mini E27: 3m black halogen free textile cable 2x0.75mm². Ceiling rose with terminal block 2x2.5 mm².
COST
cost
0
CRI_AND_COLOUR_TEMPERATURE
cri and colour temperature
823
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pendant Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Form Us With Love
DIMENSIONS
dimensions
600x600x305mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
DSI/DALI-driver that regulates the light with amplitude modulation creating a flicker-free light. Dimming 1-100%. The programmed light settings remain, even after a power cut. SwitchDim and CorridorFunction possible. Lifespan: 100 000hrs.
E27_BULB
e27 bulb
1
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
Hood Mini PRO: Suspended in 2.5m wire, adjustable in height. Hood Mini E27: Suspended in connection cable.
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Pendant
LENGTH
length
600
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_POSITION
light position
103
LIGHT_SCATTERING
light scattering
Omnidirectional.
LIGHT_SOURCE
light source
Hood Mini PRO: Incl. LED light source. Colour temperature: 2700K, 3000K or 4000K. Colour rendering: CRI 80 (CRI 90 on request). Chromaticity tolerance: max 3 SDCM. Lifespan: L90 50 000h. Hood mini E27: Is delivered without light source. Recommended light source is available as an accessory. Recommended light source: CCFL in Globe model. Colour rendering CRI > 80. Rated lifetime 25 000h. Compatible with a variety of dimmers (see list of dimmers). Recommended dimmer compatible with Schneider Electric Trend and Exxact frame available as accessory.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_OUTPUT
luminaire output
400 lm
LUMINAIRE_POWER
luminaire power
7.9 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Shades of molded polyester felt. Hood Mini PRO: Frame in lacquered structure aluminium. Diffuser in opal acrylic. Hood Mini E27: Body in spun aluminium.
MODEL
model
Hood Mini
NUMBER_OF_STRAIGHT_SECTIONS
number of straight sections
0
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OTHER
other
Protection class Hood Mini PRO: I Protection class Hood Mini E27: II
PART_TYPE
part type
0
PRODUCT_NAME
product name
Hood Mini
PRODUCT_VARIANT
product variant
E27 - Light Grey
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_BULB
standard bulb
0
STANDARD_COLOUR
standard colour
Dark grey, Light grey, Navy, Blue green and Terracotta.
STRAIGHT_SECTIONS
straight sections
0
SUSPENSION_WIRE_LENGTH
suspension wire length
1000
TYPE_COMMENTS
type comments
E27 - Light Grey
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
600
WORK_PLANE_BASED
work plane-based
0
NAME
name
Hood Mini
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions