??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Pendant
Bill of material
Standard - Black
ORDERNO
Standard - Black
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
L1051000011
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
Black
CONNECTION
connection
Feed cable 2x0.75 mm², length 3 m. Rose with terminal block 2x2.5 mm². Halogen-free cable.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pendant Lamp
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
300x300x166mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
ELECTRICAL_CLASS
electrical class
2
HEIGHT
height
1000
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
Pendant from cable, 3 m.
IP_CLASS
ip class
20
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Pendant
LENGTH
length
300
LIFE_TIME
life time
L70 25 000h
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
Including CCFL in one of two models (Standard or Globe). Colour temperature 2300K. Colour rendering CRI > 80. Rated lifetime 25000h. Compatible with a variety of dimmers (see dimmer list below). Recommended dimmer compatible with Schneider Electric Trend and Exxact frame available as accessory.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_OUTPUT
luminaire output
350 lm
LUMINAIRE_POWER
luminaire power
7.7 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Shade in spin-formed aluminium. Pendant suspension in aluminium. Textile cable.
MODEL
model
Cobbler Pendant
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIONAL_COLOURS
optional colours
Dusty purple, Grey, Salmon pink, Turquoise
OTHER
other
Pendant suspension in black RAL9005, G10. Shades and decorative rings are ordered as accessories.Recommended dimmers: Schneider Electric Trend and Exxact frame available as accessory.
PART_TYPE
part type
0
PICTOGRAMS
pictograms
Class II, Downlight
PRODUCT_NAME
product name
Cobbler Pendant
PRODUCT_VARIANT
product variant
Standard - Black
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SDCM
sdcm
3
SHARED
shared
0
STANDARD_COLOUR
standard colour
Champagne, Dusty blue, Dusty pink, Dusty green, Black, White
TYPE_COMMENTS
type comments
Standard - Black
URL
url
www.atelje-lyktan.se/en
VERSION
version
2018
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
300
WORK_PLANE_BASED
work plane-based
0
NAME
name
Cobbler Pendant
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions