??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Pedestal gbg Nautic Logic 2920
Bill of material
pedestal_gbg_nautic_logic_2920
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Hungary
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB112920
VARPRODUCTGROUP
Product group
Pedestal
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARWASTECONNECTION
Waste Connection
1
VARMATERIALMAIN
Material main
Porcelain
VARWIDTH
Width
160 mm
VARLENGTH
Length
170 mm
VARHEIGHT
Height
715 mm
VARDISTANCEFROMWALL
Distance From Wall
110 mm
VARBASINHEIGHT
Basin Height
850 mm
VAREANCODE
EAN code
https://7391530054253
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GB1921100248_Washbasin_Complete.pdf
VARPRODUCTGUID
Product Guid
fe8c6b6b-ddb9-439c-9c21-6dad2df4879f
VARTYPECOMMENTS
Type Comments
Nautic/Logic
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GB1921100248_Washbasin_Complete.pdf
VARMODEL
Model
2920
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/LB_manual.pdf
VARDESCRIPTION
Description
Pedestal for Nautic & Logic
VARCODEVVSDNK
Code VVS DNK
638014100
VARCODERSKSWE
Code RSK SWE
7487529
VARCODENRFNOR
Code NRF NOR
6020703
VARCODELVIFIN
Code LVI FIN
5674021
VARCODEEAN
Code EAN
7391530054254
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010
VARARTICLENUMBER
Article Number
GB1129200100
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions